Filter regulator LFR
Der robuste Filterregler LFR-...-EX4: Zuverlässige Leistung und hohe Beständigkeit für den Einsatz in korrosiven Außenumgebungen
- Sturdy thanks to full metal design
- High corrosion resistance (corrosion resistance class CRC 3 to Festo standard 940 070) and chemical resistance
- Ambient temperature -40 ... +80 °C
- Resistant to UV radiation and corrosive environments
- With or without pressure gauge
- Reliable manual drain
- Energy efficient: excellent leakage values
- Attractive price
- To EU Explosion Protection Directive (ATEX)
- Size: Midi