Solenoid valve VSVA-B-T32C-AZD-D1-1R5L

561369

GTIN: 4052568208783

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
1100 l/min
pneumatic working port
Sub-base size 1 to ISO 5599-1 - G1/4
Type of actuation
Electrical