Solenoid valve VSVA-B-M52-MD-D2-1R5L
566994
GTIN: 4052568214937
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
2800 l/min
pneumatic working port
Sub-base size 2 to ISO 5599-1 - G3/8
Type of actuation
Electrical



