Compact cylinder ADN-S-25-5-A-P
8092103
GTIN: 4052568461843
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends



