Compact cylinder ADN-S-25-15-A-P

8092107

GTIN: 4052568461874

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends