Quarter turn actuator DFPD
The DFPD series features a rack and pinion combination with a constant torque characteristic across the entire swivel range. The quarter turn actuators DFPD are perfect for automating your butterfly valves, ball valves and dampers.
- Uniform torque characteristic across the entire rotation angle of 90° with the double-acting version
- Version with swivel angle 120°, 135°, 180° for the sizes 40, 120, 240, 480, double-acting
- Process valve connection to ISO 5211
- Mounting hole pattern to VDI/VDE 3845
- Sturdy, non-slip and easy-to-clean aluminium housing
- Long service life, low wear
- Sustainable thanks to extended life cycle and easier repairs
- Increased corrosion protection