Parallel gripper DHPC

The most compact parallel gripper on the market with impressive gripping force and gripping accuracy available in numerous variants for a wide range of requirements and applications.
  • Resilient and precise ball guide
  • High gripping force and compact size
  • Max. repetition accuracy
  • Can be used as a double-acting or single-acting gripper
  • Single-acting variant or with gripping force retention normally open (NO) or normally closed (NC)
  • Suitable for external and internal gripping
  • Wide variety of mounting and attachment options
  • Sustainable in production thanks to reduced use of materials