Proportional-pressure regulator VPPM-NPT
The new dimension in the field of proportional-pressure regulators. Every application will have the right parameters simply by selecting the matching control characteristics from 3 presets at the push of a button. Reliable control is ensured thanks to a two-stage circuit with multi-sensor control.
- Piloted pressure regulator
- Multi-sensor control (cascade control)
- Three default presets for fast commissioning
- Integration in valve terminal MPA
- User interface with LED displays, LCD display, adjustment/selection buttons
- Integrated pressure sensor
- Electrical connection via plug connector, round design, 8-pin, M12 or terminal linking
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems