Proportional pressure regulator VPPX
The proportional valve VPPX from the valve series VPPM. With the freely configurable PID controller and the external sensor input, even customer-specific tasks can be easily realised. All in all, maximum flexibility and optimal process quality.
- Pressure regulator with additional sensor input
- Programmable, freely adjustable PID controller
- Multi-sensor control (cascade control)
- Control characteristic adjustable via software FCT (Festo Configuration Tool)
- Integrated pressure sensor with separate output
- Pressure is maintained if the controller fails