Terminal CPX

Easy to modify and with open connections, the modular, electrical terminal CPX covers all the standard functions in process and industrial automation. It also forms the basis for very efficient Industry 4.0 processes.
  • Automation platform
  • Open to all common fieldbus protocols and Ethernet
  • Integrated diagnostic and maintenance functions
  • Can be used as stand-alone remote I/O or with valve terminals MPA-S, MPA-L, VTSA/VTSA-F
  • Choice of polymer or metal interlinking block with individual linking
  • Analogue inputs and outputs, 2-way/4-way, with optional HART protocol