Angle seat valve VZXF-L-M22C-M-A-G2-450-M1-V4V4T-80-12

1002531

GTIN: 4052568226312

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G2 to DIN ISO 228
Flow rate Kv
43 m³/h
Medium pressure
0 bar - 12 bar
Nominal size
45 mm