Angle seat valve VZXF-L-M22C-M-B-N2-430-H3B1-50-3

1002544

GTIN: 4052568226442

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 2 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
23 m³/h
Medium pressure
0 bar - 3 bar
Nominal size
43 mm