Angle seat valve VZXF-L-M22C-M-B-N34-180-M1-V4V4T-50-20

1002548

GTIN: 4052568226480

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
6.5 m³/h
Medium pressure
0 bar - 20 bar
Nominal size
18 mm