Bellow gripper DHEB-18-E-D-E-L
1320769
GTIN: 4052568229894
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Min. opening time at 0.6 MPa (6 bar, 87 psi)
20 ms
Min. closing time at 0.6 MPa (6 bar, 87 psi)
50 ms
Min. ø to be gripped
19.5 mm
Max. ø to be gripped
25 mm
Guide value for effective load
0.21 kg


