Suction cup with connection VAS-100-1/4-SI-B

1386376

GTIN: 4052568105679

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Effective suction diameter
91.9 mm
Suction cup shape
Round, flat
Material suction cup
VMQ (silicone)