Barbed fitting CRCN-1/8-PK-4
13970
GTIN: 4052568021658
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Nominal size
3.2 mm
Ambient temperature
0 °C - 60 °C


