Push-in fitting QSF-3/8-10-B

153029

GTIN: 4052568031329

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Female thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
9 mm