Push-in fitting, rotatable QSR-1/8-6

153402

GTIN: 4052568034429

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Ambient temperature
0 °C - 60 °C
Nominal size
3.4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar