Push-in L-connector CQL-22
177694
GTIN: 4052568038434
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For pipe/tubing O.D. 22 mm
Pneumatic connection, port 2
For pipe/tubing outside diameter of 22 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
19.2 mm


