Service unit combination LFR-1/2-D-MIDI-KA-A

185716

GTIN: 4052568144784

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
3050 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm