Push-in L-fitting QSL-V0-G1/4-6
186327
GTIN: 4052568041137
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Ambient temperature
0 °C - 60 °C
Nominal size
4.3 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar
