Pressure regulator LRS-1-D-DI-MAXI

194678

GTIN: 4052568154141

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1
Standard nominal flow rate (standardised to DIN 1343)
7000 l/min
Pressure regulation range
0.5 bar - 12 bar
Max. pressure hysteresis
0.4 bar