Pressure regulator LRBS-D-7-O-MIDI

194687

GTIN: 4052568154219

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Sub-base
Standard nominal flow rate (standardised to DIN 1343)
3200 l/min
Pressure regulation range
0.5 bar - 7 bar
Max. pressure hysteresis
0.2 bar