Spiral plastic tubing PUN-4X0,75-S-1-BL

197588

GTIN: 4052568045418

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
4 mm
Inside diameter
2.6 mm
Working length
1 m
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C