Angle seat valve VZXF-L-M22C-M-B-G2-450-M1-V4B2T-50-3

3540146

GTIN: 4052568271121

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G2 to DIN ISO 228
Flow rate Kv
19.5 m³/h
Medium pressure
0 bar - 3 bar
Nominal size
45 mm