Connecting cable NEBV-B2W3-K-0.6-N-M12W3
3579464
GTIN: 4052568271466
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern type B to industry standard, 11 mm
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, A-coded to EN 61076-2-101
Cable length
0.6 m
