Finger lever valve VHEF-L-M52-E-G18
4500005
GTIN: 4052568291822
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
750 l/min
Pneumatic connection, port 1
G1/8
Operating pressure
-0.95 bar - 10 bar
Construction width
20 mm






