Activated carbon filter MS6-LFX-1/4-R

529683

GTIN: 4052568164256

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Max. standard flow rate for clean air class
900 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 20 bar
Design
Activated carbon filter