Pushbutton valve VHEF-PTC-B32-G14
5299713
GTIN: 4052568422691
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
870 l/min
Pneumatic connection, port 1
G1/4
Operating pressure
3.5 bar - 10 bar
Construction width
20 mm



