Fine filter LFMB-1/2-D-MAXI-DA-A
532834
GTIN: 4052568165741
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Max. standard flow rate for clean air class
2400 l/min
Condensate drain
Fully automatic
Operating pressure
2 bar - 12 bar
Grade of filtration
1 µm

