Precision pressure regulator MS6-LRPB-1/2-D4-A8

534914

GTIN: 4052568168681

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
2300 l/min
Pressure regulation range
0.05 bar - 2.5 bar
Max. pressure hysteresis
0.02 bar