On/off valve MS6-EE-3/8-10V24-S

542606

GTIN: 4052568180720

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
5500 l/min
Operating pressure
4 bar - 10 bar
Type of actuation
Electrical