Membrane air dryer MS6-LDM1-1/2-P40

543650

GTIN: 4052568182137

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
400 l/min
Operating pressure
3 bar - 12.5 bar
Ambient temperature
2 °C - 50 °C
Pressure dew point drop
20 K