Solenoid valve VSVA-B-D52-H-A2-1R5L
546770
GTIN: 4052568185176
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, bistable, dominant
Standard nominal flow rate (standardised to DIN 1343)
550 l/min
pneumatic working port
Sub-base size 18 mm to ISO 15407-1 - Sub-base size 02 to VDMA 24563
Type of actuation
Electrical



