Solenoid valve VSVA-B-M52-AH-A2-1AC1

547099

GTIN: 4052568186159

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
550 l/min
Pneumatic connection, port 1
Sub-base size 18 mm to ISO 15407-1
Type of actuation
Electrical