Plastic tubing PEN-4X0,75-GN

551468

GTIN: 4052568052539

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
4 mm
Inside diameter
2.7 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-30 °C - 60 °C