Plastic tubing PAN-10X1,5-SW-300

553903

GTIN: 4052568053147

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
10 mm
Inside diameter
7 mm
Temperature-dependent operating pressure
-0.95 bar - 17 bar
Ambient temperature
-30 °C - 80 °C