Solenoid valve VSVA-B-T22C-AZD-D1-1T1L

561340

GTIN: 4052568208684

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x2/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
1400 l/min
Pneumatic connection, port 1
Sub-base size 1 to ISO 5599-2
Type of actuation
Electrical