Push-in connector NPQM-D-Q14-E-P10
570452
GTIN: 4052568058401
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 14 mm
Pneumatic connection, port 2
For tubing outside diameter of 14 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
13 mm
