Encoder cable NEBM-M12G12-RS-15-N-S1G15

571915

GTIN: 4052568217983

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M12x1, A-coded to EN 61076-2-101
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
Sub-D
Cable length
15 m