Solenoid valve VUVS-LK20-M52-AD-G18-1C1-S
8043214
GTIN: 4052568287108
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
550 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Type of actuation
Electrical



