Angle seat valve VZXA-B-TS6-20-M2-V13T-30-K-75-20-V4

8060529

GTIN: 4052568290443

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G3/4 to DIN ISO 228
Flow rate Kv
13.5 m³/h
Medium pressure
0 bar - 30 bar
Degree of protection
IP65 - IP67