Connecting cable NEBL-M8G4-E-1-N-M8G4
8065104
GTIN: 4052568457075
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M8x1, A-coded, to EN 61076-2-104
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M8x1, A-coded to EN 61076-2-104
Cable length
1 m
