Suction cup with connection OGVM-30-S-N-G14F

8073816

GTIN: 4052568300678

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
36 N
Material suction cup
NBR