Parallel gripper EHPS-25-A-LK
8103811
GTIN: 4052568458881
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Stroke per gripper jaws
16 mm
Position detection
With Hall sensor - Via integrated displacement encoder - Via IO-Link® interface
Electrical connection
5-pin - Cable with plug - M12x1
Max. torque at gripper Mx static
28 Nm

