Solenoid coil VACC-S18-35-K4-2U-NE4ME

8118255

GTIN: 4052568563530

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
110 V AC: 50/60 Hz, power 3.5 VA - 110 V DC: 3.5 W
Degree of protection
IP66