Connecting cable NEBC-R3Z12G20-KH-5-N-SBS-RSG17-ET-S1
8126916
GTIN: 4052568560935
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Plug and socket strip
Electrical connection 1, connector system
RJ45 and socket strip 12 pins, 2 rows
Electrical connection 2, connection type
Hybrid plug
Cable length
5 m
