Vacuum generator OVEL-5-H-10-P-VQ4-UC-C-A-V1PNLK-H3
8141086
GTIN: 4052568566609
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.45 mm
Max. vacuum
89 %
Max. suction flow rate against atmosphere
4 l/min



