Push-in T-connector NPQE-T-Q8-E-F1A-P10

8158802

GTIN: 4052568599294

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 8 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Design
T-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
7.1 mm