Suction cup with connector OGVM-125-S-N-RA

8213223

GTIN: 4052568790516

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
125 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
606 N
Material suction cup
NBR